EPD Extension Kit for MSP430 LaunchPad
Main Page
Related Pages
Classes
Files
File List
File Members
All
Classes
Files
Functions
Variables
Typedefs
Enumerations
Enumerator
Macros
Pages
EPD Extension Board
src
EPD_Kit_Tool
Drivers
Uart_Driver.h
Go to the documentation of this file.
1
34
#ifndef __UART_H_
35
#define __UART_H_
36
37
#define SERIAL_TX_MAX_LEN 16
38
#define SERIAL_RX_MAX_LEN 16
39
43
typedef
struct
44
{
45
uint8_t put_index,get_index;
46
uint8_t count;
47
char
buffer[SERIAL_RX_MAX_LEN];
48
}
serial_buffer_t
;
49
50
typedef
void (*receive_event_handler)(uint8_t *Rx_data,uint8_t len);
51
52
void
data_interface_init
(receive_event_handler OnRxEventHandle);
53
void
data_transmit
(uint8_t *s,uint8_t len);
54
void
data_interface_detach(
void
);
55
#endif
56
Generated on Mon Jun 3 2013 13:56:21 for EPD Extension Kit for MSP430 LaunchPad by
1.8.3.1